Semikron Danfoss logo

25233360M25

SKiiP 37NAB12RAV1-M25

MiniSKiiP II 3, Standard lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)75 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyRGA
Features1200V RGA IGBTRobust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram

Variant information

Characteristic
Value
VariantStandard lid and HPTP
Variant DescriptionThe SKiiP 37NAB12RAV1-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Standard Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-37nab12rav1-m01-25233360m01">SKiiP 37NAB12RAV1-M01</a><a href="/products/p/skiip-37nab12rav1-m10-25233360m10">SKiiP 37NAB12RAV1-M10</a><a href="/products/p/skiip-37nab12rav1-m15-25233360m15">SKiiP 37NAB12RAV1-M15</a><a href="/products/p/skiip-37nab12rav1-m20-25233360m20">SKiiP 37NAB12RAV1-M20</a><a href="/products/p/skiip-37nab12rav1-m25-25233360m25">SKiiP 37NAB12RAV1-M25</a>