Semikron Danfoss logo

25233360M20

SKiiP 37NAB12RAV1-M20

MiniSKiiP II 3, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originChinaSlovakia
Current (A)75 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyRGA
Features1200V RGA IGBTRobust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram

Variant information

Characteristic
Value
VariantStandard lid
Variant DescriptionThe SKiiP 37NAB12RAV1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-37nab12rav1-m01-25233360m01">SKiiP 37NAB12RAV1-M01</a><a href="/products/p/skiip-37nab12rav1-m10-25233360m10">SKiiP 37NAB12RAV1-M10</a><a href="/products/p/skiip-37nab12rav1-m15-25233360m15">SKiiP 37NAB12RAV1-M15</a><a href="/products/p/skiip-37nab12rav1-m20-25233360m20">SKiiP 37NAB12RAV1-M20</a><a href="/products/p/skiip-37nab12rav1-m25-25233360m25">SKiiP 37NAB12RAV1-M25</a>