Semikron Danfoss logo

25231480M01

SKiiP 37AC12T4V1-M01

MiniSKiiP II 3, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)75 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 36 kVATypical motor power 22 kW

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 37AC12T4V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-37ac12t4v1-m00-25231480m00">SKiiP 37AC12T4V1-M00</a><a href="/products/p/skiip-37ac12t4v1-m01-25231480m01">SKiiP 37AC12T4V1-M01</a><a href="/products/p/skiip-37ac12t4v1-m05-25231480m05">SKiiP 37AC12T4V1-M05</a><a href="/products/p/skiip-37ac12t4v1-m10-25231480m10">SKiiP 37AC12T4V1-M10</a><a href="/products/p/skiip-37ac12t4v1-m11-25231480m11">SKiiP 37AC12T4V1-M11</a><a href="/products/p/skiip-37ac12t4v1-m15-25231480m15">SKiiP 37AC12T4V1-M15</a><a href="/products/p/skiip-37ac12t4v1-m20-25231480m20">SKiiP 37AC12T4V1-M20</a><a href="/products/p/skiip-37ac12t4v1-m21-25231480m21">SKiiP 37AC12T4V1-M21</a><a href="/products/p/skiip-37ac12t4v1-m25-25231480m25">SKiiP 37AC12T4V1-M25</a>