Semikron Danfoss logo

25233640M01

SKiiP 37AC12RAV1-M01

MiniSKiiP II 3, Wacker P12

Product specifications

Characteristic
Value
Current (A)75 A
Voltage (V)1200 V
TopologySixpack
HousingMiniSKiiP II 3
Chip technologyRGA
Country of originGermany
Dimensions (LxWxH)82x59x16
Features1200V RGA IGBTRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
VariantWacker P12

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram

Variant information

Characteristic
Value
Variant DescriptionThe SKiiP 37AC12RAV1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-37ac12rav1-m01-25233640m01">SKiiP 37AC12RAV1-M01</a><a href="/products/p/skiip-37ac12rav1-m20-25233640m20">SKiiP 37AC12RAV1-M20</a><a href="/products/p/skiip-37ac12rav1-m25-25233640m25">SKiiP 37AC12RAV1-M25</a>