
25233020M20
SKiiP 37AC12F4V1-M20
MiniSKiiP II 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 Fast (Trench) |
Country of origin | Germany |
Current (A) | 75 A |
Dimensions (LxWxH) | 82x59x16 |
Features | UL recognised: File no. E63532Robust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsIGBT4 Fast |
Housing | MiniSKiiP II 3 |
Product Status | In Production New |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | Sixpack |
Type | MiniSKiiP II 3 |
Variant | Standard lid |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |