Semikron Danfoss logo

25230990M00

SKiiP 36NAB126V10-M00

MiniSKiiP II 3, No accessory

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)80 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 36 kVATypical motor power 18,5 kW
VariantNo accessory
Variant DescriptionThe SKiiP 36NAB126V10-M00 is a 1200 V IGBT module and comes as bare module without pre-applied thermal paste or lid ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skiip-36nab126v10-m00-25230990m00">SKiiP 36NAB126V10-M00</a><a href="/products/p/skiip-36nab126v10-m01-25230990m01">SKiiP 36NAB126V10-M01</a><a href="/products/p/skiip-36nab126v10-m10-25230990m10">SKiiP 36NAB126V10-M10</a><a href="/products/p/skiip-36nab126v10-m20-25230990m20">SKiiP 36NAB126V10-M20</a><a href="/products/p/skiip-36nab126v10-m11-25230990m11">SKiiP 36NAB126V10-M11</a><a href="/products/p/skiip-36nab126v10-m21-25230990m21">SKiiP 36NAB126V10-M21</a>

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm