Semikron Danfoss logo

25230120M21

SKiiP 36NAB126V1-M21

MiniSKiiP II 3, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)70 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 36 kVATypical motor power 18,5 kW
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP 36NAB126V1-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK).
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-36nab126v1-m00-25230120m00">SKiiP 36NAB126V1-M00</a><a href="/products/p/skiip-36nab126v1-m01-25230120m01">SKiiP 36NAB126V1-M01</a><a href="/products/p/skiip-36nab126v1-m10-25230120m10">SKiiP 36NAB126V1-M10</a><a href="/products/p/skiip-36nab126v1-m11-25230120m11">SKiiP 36NAB126V1-M11</a><a href="/products/p/skiip-36nab126v1-m15-25230120m15">SKiiP 36NAB126V1-M15</a><a href="/products/p/skiip-36nab126v1-m20-25230120m20">SKiiP 36NAB126V1-M20</a><a href="/products/p/skiip-36nab126v1-m21-25230120m21">SKiiP 36NAB126V1-M21</a><a href="/products/p/skiip-36nab126v1-m25-25230120m25">SKiiP 36NAB126V1-M25</a>

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm