
25230130M21
SKiiP 35NAB126V10-M21
MiniSKiiP II 3, Standard lid and Wacker P12
25230130M21
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 50 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Fast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Typical applications | Inverter up to 28 kVATypical motor power 15 kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid and Wacker P12 |
| Variant Description | The SKiiP 35NAB126V10-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). |
| Variant Short Description | Module + Standard Pressure Lid + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-35nab126v10-m00-25230130m00">SKiiP 35NAB126V10-M00</a><a href="/products/p/skiip-35nab126v10-m10-25230130m10">SKiiP 35NAB126V10-M10</a><a href="/products/p/skiip-35nab126v10-m20-25230130m20">SKiiP 35NAB126V10-M20</a><a href="/products/p/skiip-35nab126v10-m01-25230130m01">SKiiP 35NAB126V10-M01</a><a href="/products/p/skiip-35nab126v10-m11-25230130m11">SKiiP 35NAB126V10-M11</a><a href="/products/p/skiip-35nab126v10-m21-25230130m21">SKiiP 35NAB126V10-M21</a> |