Semikron Danfoss logo

25231740M01

SKiiP 35ACC12F4V1-M01

MiniSKiiP II 3, Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 4 Fast (Trench)
Country of originGermany
Current (A)50 A
Dimensions (LxWxH)82x59x16
FeaturesFast Trench 4 IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyTwelvepack
TypeMiniSKiiP II 3
VariantWacker P12
Variant DescriptionThe SKiiP 35ACC12F4V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm