Semikron Danfoss logo

25233390M21

SKiiP 34NAB176V3-M21

MiniSKiiP II 3, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originGermany
Current (A)58 A
Voltage (V)1700 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP 34NAB176V3-M21 is a 1700 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK).
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-34nab176v3-m10-25233390m10">SKiiP 34NAB176V3-M10</a><a href="/products/p/skiip-34nab176v3-m15-25233390m15">SKiiP 34NAB176V3-M15</a><a href="/products/p/skiip-34nab176v3-m20-25233390m20">SKiiP 34NAB176V3-M20</a><a href="/products/p/skiip-34nab176v3-m21-25233390m21">SKiiP 34NAB176V3-M21</a><a href="/products/p/skiip-34nab176v3-m25-25233390m25">SKiiP 34NAB176V3-M25</a>