Semikron Danfoss logo

25231230M15

SKiiP 34NAB12T7V1-M15

MiniSKiiP II 3, Slim lid and HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)35 A
Dimensions (LxWxH)82x59x16
Features1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532New SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyCIB
TypeMiniSKiiP II 3
VariantSlim lid and HPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm