
25231500M10
SKiiP 34NAB12T4V1-M10
MiniSKiiP II 3, Slim lid M10
25231500M10
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 35 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid M10 |
| Variant Description | The SKiiP 34NAB12T4V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Variants | <a href="/products/p/skiip-34nab12t4v1-m00-25231500m00">SKiiP 34NAB12T4V1-M00</a><a href="/products/p/skiip-34nab12t4v1-m01-25231500m01">SKiiP 34NAB12T4V1-M01</a><a href="/products/p/skiip-34nab12t4v1-m05-25231500m05">SKiiP 34NAB12T4V1-M05</a><a href="/products/p/skiip-34nab12t4v1-m10-25231500m10">SKiiP 34NAB12T4V1-M10</a><a href="/products/p/skiip-34nab12t4v1-m11-25231500m11">SKiiP 34NAB12T4V1-M11</a><a href="/products/p/skiip-34nab12t4v1-m15-25231500m15">SKiiP 34NAB12T4V1-M15</a><a href="/products/p/skiip-34nab12t4v1-m20-25231500m20">SKiiP 34NAB12T4V1-M20</a><a href="/products/p/skiip-34nab12t4v1-m21-25231500m21">SKiiP 34NAB12T4V1-M21</a><a href="/products/p/skiip-34nab12t4v1-m25-25231500m25">SKiiP 34NAB12T4V1-M25</a> |