Semikron Danfoss logo

25232830M20

SKiiP 29TMLI12F4V1-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)150 A
Voltage (V)1200 V
Topology3-Level
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 4 Fast (Trench)
FeaturesFast Trench 4 IGBTsTrench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid
Variant DescriptionThe SKiiP 29TMLI12F4V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-29tmli12f4v1-m00-25232830m00">SKiiP 29TMLI12F4V1-M00</a><a href="/products/p/skiip-29tmli12f4v1-m15-25232830m15">SKiiP 29TMLI12F4V1-M15</a><a href="/products/p/skiip-29tmli12f4v1-m20-25232830m20">SKiiP 29TMLI12F4V1-M20</a><a href="/products/p/skiip-29tmli12f4v1-m21-25232830m21">SKiiP 29TMLI12F4V1-M21</a><a href="/products/p/skiip-29tmli12f4v1-m25-25232830m25">SKiiP 29TMLI12F4V1-M25</a>