Semikron Danfoss logo

25238230M00

SKiiP 28ANB18V3-M00

MiniSKiiP II 2, No accessory

Product specifications

Characteristic
Value
Country of originGermany
Current (A)98 A
Dimensions (LxWxH)59x52x16
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
Surge current (A)1000 A
TechnologyBridge
TopologyRectifier
TypeMiniSKiiP II 2
VariantNo accessory
Variant DescriptionThe SKiiP 28ANB18V3-M00 is a 1800 V Bridge module and comes as bare module without pre-applied thermal paste or lid ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Voltage (V)1800 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm