Semikron Danfoss logo

25230480M20

SKiiP 28ANB16V2-M20

MiniSKiiP II 2

Product specifications

Characteristic
Value
Country of originGermany
Current (A)83 A
Dimensions (LxWxH)59x52x16
FeaturesRobust and soft freewheeling diodes in CAL technologyFast Trench IGBTsHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 2
Product StatusIn Production
Product lineMiniSKiiP
Surge current (A)1000 A
TechnologyBridge
TopologyRectifier
TypeMiniSKiiP II 2
Typical applicationsInput bride for Inverter up to 39 kVA
VariantStandard lid
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm