Semikron Danfoss logo

25230480M10

SKiiP 28ANB16V2-M10

MiniSKiiP II 2, Slim lid M10

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)83 A
Voltage (V)1600 V
TopologyRectifier
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyBridge
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInput bride for Inverter up to 39 kVA
Surge current (A)1000 A

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid
Variant DescriptionThe SKiiP 28ANB16V2-M10 is a 1600 V Bridge module and comes with a 2.8mm height slim pressure lid for compact layouts.
Variant Short DescriptionModule + Slim Pressure Lid
Variants<a href="/products/p/skiip-28anb16v2-m00-25230480m00">SKiiP 28ANB16V2-M00</a><a href="/products/p/skiip-28anb16v2-m01-25230480m01">SKiiP 28ANB16V2-M01</a><a href="/products/p/skiip-28anb16v2-m10-25230480m10">SKiiP 28ANB16V2-M10</a><a href="/products/p/skiip-28anb16v2-m11-25230480m11">SKiiP 28ANB16V2-M11</a><a href="/products/p/skiip-28anb16v2-m15-25230480m15">SKiiP 28ANB16V2-M15</a><a href="/products/p/skiip-28anb16v2-m20-25230480m20">SKiiP 28ANB16V2-M20</a><a href="/products/p/skiip-28anb16v2-m21-25230480m21">SKiiP 28ANB16V2-M21</a><a href="/products/p/skiip-28anb16v2-m25-25230480m25">SKiiP 28ANB16V2-M25</a>