Semikron Danfoss logo

25231350M20

SKiiP 28ANB16V10-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)83 A
Voltage (V)1600 V
TopologyRectifier
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyBridge
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532UL recognised temperature sensor: file no. E257829
Surge current (A)1000 A
VariantStandard lid
Variant DescriptionThe SKiiP 28ANB16V10-M20 is a 1600 V Bridge module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-28anb16v10-m00-25231350m00">SKiiP 28ANB16V10-M00</a><a href="/products/p/skiip-28anb16v10-m01-25231350m01">SKiiP 28ANB16V10-M01</a><a href="/products/p/skiip-28anb16v10-m10-25231350m10">SKiiP 28ANB16V10-M10</a><a href="/products/p/skiip-28anb16v10-m11-25231350m11">SKiiP 28ANB16V10-M11</a><a href="/products/p/skiip-28anb16v10-m20-25231350m20">SKiiP 28ANB16V10-M20</a><a href="/products/p/skiip-28anb16v10-m21-25231350m21">SKiiP 28ANB16V10-M21</a><a href="/products/p/skiip-28anb16v10-m25-25231350m25">SKiiP 28ANB16V10-M25</a>

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm