Semikron Danfoss logo

25230160M21

SKiiP 28ANB16V1-M21

MiniSKiiP II 2, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Country of originGermany
Current (A)83 A
Dimensions (LxWxH)59x52x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production
Surge current (A)1000 A
TechnologyBridge
TopologyRectifier
TypeMiniSKiiP II 2
Typical applicationsInput bridge for Inverter up to 39 kVA
VariantStandard lid and Wacker P12
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm