Semikron Danfoss logo

25230160M05

SKiiP 28ANB16V1-M05

MiniSKiiP II 2, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)83 A
Voltage (V)1600 V
TopologyRectifier
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyBridge
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInput bridge for Inverter up to 39 kVA
Surge current (A)1000 A

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHPTP
Variant DescriptionThe SKiiP 28ANB16V1-M05 is a 1600 V Bridge module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-28anb16v1-m00-25230160m00">SKiiP 28ANB16V1-M00</a><a href="/products/p/skiip-28anb16v1-m01-25230160m01">SKiiP 28ANB16V1-M01</a><a href="/products/p/skiip-28anb16v1-m05-25230160m05">SKiiP 28ANB16V1-M05</a><a href="/products/p/skiip-28anb16v1-m10-25230160m10">SKiiP 28ANB16V1-M10</a><a href="/products/p/skiip-28anb16v1-m11-25230160m11">SKiiP 28ANB16V1-M11</a><a href="/products/p/skiip-28anb16v1-m15-25230160m15">SKiiP 28ANB16V1-M15</a><a href="/products/p/skiip-28anb16v1-m20-25230160m20">SKiiP 28ANB16V1-M20</a><a href="/products/p/skiip-28anb16v1-m21-25230160m21">SKiiP 28ANB16V1-M21</a><a href="/products/p/skiip-28anb16v1-m25-25230160m25">SKiiP 28ANB16V1-M25</a>