Semikron Danfoss logo

25230170M11

SKiiP 28AHB16V1-M11

MiniSKiiP II 2, Slim lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)82 A
Voltage (V)1600 V
TopologyRectifier
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyBridge
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInput bridge for inverter up to 39 kVA
Surge current (A)1000 A

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid and Wacker P12
Variant DescriptionThe SKiiP 28AHB16V1-M11 is a 1600 V Bridge module and comes with a 2.8mm height slim pressure lid and pre-applied Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Slim Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-28ahb16v1-m00-25230170m00">SKiiP 28AHB16V1-M00</a><a href="/products/p/skiip-28ahb16v1-m01-25230170m01">SKiiP 28AHB16V1-M01</a><a href="/products/p/skiip-28ahb16v1-m10-25230170m10">SKiiP 28AHB16V1-M10</a><a href="/products/p/skiip-28ahb16v1-m11-25230170m11">SKiiP 28AHB16V1-M11</a><a href="/products/p/skiip-28ahb16v1-m15-25230170m15">SKiiP 28AHB16V1-M15</a><a href="/products/p/skiip-28ahb16v1-m20-25230170m20">SKiiP 28AHB16V1-M20</a><a href="/products/p/skiip-28ahb16v1-m21-25230170m21">SKiiP 28AHB16V1-M21</a><a href="/products/p/skiip-28ahb16v1-m25-25230170m25">SKiiP 28AHB16V1-M25</a>