Semikron Danfoss logo

25232080M01

SKiiP 28AC12T7V1-M01

MiniSKiiP II 2, Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)100 A
Dimensions (LxWxH)59x52x16
Features1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 2
VariantWacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.065 Kilogram
Proposition 65Cancer and Reproductive Harm