Semikron Danfoss logo

25230730M20

SKiiP 28AC066V1-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)100 A
Dimensions (LxWxH)59x52x16
FeaturesTrench IGBTsHighly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 2
Typical applicationsInverter up to 22 kVATypical motor power 11kW
VariantStandard lid
Voltage (V)600 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm