
25230730M10
SKiiP 28AC066V1-M10
MiniSKiiP II 2, Slim lid M10
25230730M10
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaGermany |
| Current (A) | 100 A |
| Voltage (V) | 600 V |
| Topology | Sixpack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Typical applications | Inverter up to 22 kVATypical motor power 11kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid M10 |
| Variant Description | The SKiiP 28AC066V1-M10 is a 600 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Variants | <a href="/products/p/skiip-28ac066v1-m00-25230730m00">SKiiP 28AC066V1-M00</a><a href="/products/p/skiip-28ac066v1-m01-25230730m01">SKiiP 28AC066V1-M01</a><a href="/products/p/skiip-28ac066v1-m10-25230730m10">SKiiP 28AC066V1-M10</a><a href="/products/p/skiip-28ac066v1-m11-25230730m11">SKiiP 28AC066V1-M11</a><a href="/products/p/skiip-28ac066v1-m20-25230730m20">SKiiP 28AC066V1-M20</a><a href="/products/p/skiip-28ac066v1-m21-25230730m21">SKiiP 28AC066V1-M21</a><a href="/products/p/skiip-28ac066v1-m25-25230730m25">SKiiP 28AC066V1-M25</a> |