Semikron Danfoss logo

25230930M10

SKiiP 27GH066V1-M10

MiniSKiiP II 2, Slim lid M10

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)75 A
Voltage (V)600 V
TopologyH-Bridge
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsSingle-phase inverter up to 14 kVASingle-phase motor power 5.5 kW
VariantSlim lid M10
Variant DescriptionThe SKiiP 27GH066V1-M10 is a 600 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts.
Variant Short DescriptionModule + Slim Pressure Lid
Variants<a href="/products/p/skiip-27gh066v1-m11-25230930m11">SKiiP 27GH066V1-M11</a><a href="/products/p/skiip-27gh066v1-m20-25230930m20">SKiiP 27GH066V1-M20</a><a href="/products/p/skiip-27gh066v1-m21-25230930m21">SKiiP 27GH066V1-M21</a><a href="/products/p/skiip-27gh066v1-m00-25230930m00">SKiiP 27GH066V1-M00</a><a href="/products/p/skiip-27gh066v1-m01-25230930m01">SKiiP 27GH066V1-M01</a><a href="/products/p/skiip-27gh066v1-m10-25230930m10">SKiiP 27GH066V1-M10</a>

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm