Semikron Danfoss logo

25241260M25

SKiiP 27GB12T7V1-M25

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)300 A
Dimensions (LxWxH)59x52x16
Features1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532NTC T-SensorHighly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 2
Product StatusIn Production New
Product lineMiniSKiiP
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 2
VariantStandard lid and HPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm