
25232070M25
SKiiP 27AC12T7V1-M25
MiniSKiiP II 2, Standard lid and HPTP
25232070M25
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT T7 |
| Country of origin | Germany |
| Current (A) | 75 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Sixpack |
| Type | MiniSKiiP II 2 |
| Variant | Standard lid and HPTP |
| Variant Description | The SKiiP 27AC12T7V1-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content. |
| Variant Short Description | Module + Standard Pressure Lid + High Performance Thermal Paste (HPTP) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.065 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |