
25232070M15
SKiiP 27AC12T7V1-M15
MiniSKiiP II 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT T7 |
Country of origin | Germany |
Current (A) | 75 A |
Dimensions (LxWxH) | 59x52x16 |
Features | 1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology |
Housing | MiniSKiiP II 2 |
Product Status | In Production New |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | Sixpack |
Type | MiniSKiiP II 2 |
Variant | Slim lid and HPTP |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |