
25230720M21
SKiiP 27AC066V1-M21
MiniSKiiP II 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Germany |
Current (A) | 75 A |
Dimensions (LxWxH) | 59x52x16 |
Features | Trench IGBTRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
Housing | MiniSKiiP II 2 |
Product Status | In Production |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | Sixpack |
Type | MiniSKiiP II 2 |
Typical applications | Inverter up to 18 kVATypical motor power 7,5 kW |
Variant | Standard lid and Wacker P12 |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |