
25232570M25
SKiiP 26GH12T4V11-M25
MiniSKiiP II 2, Standard lid and HPTP
25232570M25
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 70 A |
| Voltage (V) | 1200 V |
| Topology | H-Bridge |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Typical applications | Single phase inverter |
| Variant | Standard lid and HPTP |
| Variant Description | The SKiiP 26GH12T4V11-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content. |
| Variant Short Description | Module + Standard Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-26gh12t4v11-m00-25232570m00">SKiiP 26GH12T4V11-M00</a><a href="/products/p/skiip-26gh12t4v11-m01-25232570m01">SKiiP 26GH12T4V11-M01</a><a href="/products/p/skiip-26gh12t4v11-m10-25232570m10">SKiiP 26GH12T4V11-M10</a><a href="/products/p/skiip-26gh12t4v11-m11-25232570m11">SKiiP 26GH12T4V11-M11</a><a href="/products/p/skiip-26gh12t4v11-m20-25232570m20">SKiiP 26GH12T4V11-M20</a><a href="/products/p/skiip-26gh12t4v11-m21-25232570m21">SKiiP 26GH12T4V11-M21</a><a href="/products/p/skiip-26gh12t4v11-m25-25232570m25">SKiiP 26GH12T4V11-M25</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |