Semikron Danfoss logo

25232570M20

SKiiP 26GH12T4V11-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)70 A
Dimensions (LxWxH)59x52x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologyH-Bridge
TypeMiniSKiiP II 2
Typical applicationsSingle phase inverter
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm