
25241216M01
SKiiP 26GB12T7V1-M01
MiniSKiiP II 2, Wacker P12
25241216M01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SKiiP 26GB12T7V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-26gb12t7v1-m01-25241216m01">SKiiP 26GB12T7V1-M01</a><a href="/products/p/skiip-26gb12t7v1-m15-25241216m15">SKiiP 26GB12T7V1-M15</a><a href="/products/p/skiip-26gb12t7v1-m20-25241216m20">SKiiP 26GB12T7V1-M20</a><a href="/products/p/skiip-26gb12t7v1-m25-25241216m25">SKiiP 26GB12T7V1-M25</a> |