Semikron Danfoss logo

25240715M21

SKiiP 26GB07E3V1-M21

MiniSKiiP II 2, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)200 A
Dimensions (LxWxH)59x52x16
FeaturesUL recognised: File no. E63532Robust and soft diodes in CAL technologyNTC T-Sensor650V Trench IGBTsHighly reliable spring contacts for electrical connections
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 2
VariantStandard lid and Wacker P12
Voltage (V)650 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm