Semikron Danfoss logo

25230100M10

SKiiP 26AC126V1-M10

MiniSKiiP II 2, Slim lid M10

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakiaGermany
Current (A)70 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 36 kVATypical motor power 18,5 kW

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid M10
Variant DescriptionThe SKiiP 26AC126V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts.
Variant Short DescriptionModule + Slim Pressure Lid
Variants<a href="/products/p/skiip-26ac126v1-m00-25230100m00">SKiiP 26AC126V1-M00</a><a href="/products/p/skiip-26ac126v1-m01-25230100m01">SKiiP 26AC126V1-M01</a><a href="/products/p/skiip-26ac126v1-m10-25230100m10">SKiiP 26AC126V1-M10</a><a href="/products/p/skiip-26ac126v1-m11-25230100m11">SKiiP 26AC126V1-M11</a><a href="/products/p/skiip-26ac126v1-m20-25230100m20">SKiiP 26AC126V1-M20</a><a href="/products/p/skiip-26ac126v1-m21-25230100m21">SKiiP 26AC126V1-M21</a><a href="/products/p/skiip-26ac126v1-m25-25230100m25">SKiiP 26AC126V1-M25</a>