Semikron Danfoss logo

25232400M25

SKiiP 25NEB066V1-M25

MiniSKiiP II 2, Standard lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakiaGermany
Current (A)30 A
Voltage (V)600 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 10 kVATypical motor power 4,0 kW

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and HPTP
Variant DescriptionThe SKiiP 25NEB066V1-M25 is a 600 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Standard Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-25neb066v1-m00-25232400m00">SKiiP 25NEB066V1-M00</a><a href="/products/p/skiip-25neb066v1-m01-25232400m01">SKiiP 25NEB066V1-M01</a><a href="/products/p/skiip-25neb066v1-m10-25232400m10">SKiiP 25NEB066V1-M10</a><a href="/products/p/skiip-25neb066v1-m11-25232400m11">SKiiP 25NEB066V1-M11</a><a href="/products/p/skiip-25neb066v1-m15-25232400m15">SKiiP 25NEB066V1-M15</a><a href="/products/p/skiip-25neb066v1-m20-25232400m20">SKiiP 25NEB066V1-M20</a><a href="/products/p/skiip-25neb066v1-m21-25232400m21">SKiiP 25NEB066V1-M21</a><a href="/products/p/skiip-25neb066v1-m25-25232400m25">SKiiP 25NEB066V1-M25</a>