
25233680M05
SKiiP 25NAB12RAV1-M05
MiniSKiiP II 2, HPTP
25233680M05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | ChinaSlovakia |
| Current (A) | 50 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | RGA |
| Features | 1200V RGA IGBTRobust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SKiiP 25NAB12RAV1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-25nab12rav1-m01-25233680m01">SKiiP 25NAB12RAV1-M01</a><a href="/products/p/skiip-25nab12rav1-m05-25233680m05">SKiiP 25NAB12RAV1-M05</a><a href="/products/p/skiip-25nab12rav1-m15-25233680m15">SKiiP 25NAB12RAV1-M15</a><a href="/products/p/skiip-25nab12rav1-m20-25233680m20">SKiiP 25NAB12RAV1-M20</a><a href="/products/p/skiip-25nab12rav1-m25-25233680m25">SKiiP 25NAB12RAV1-M25</a> |