Semikron Danfoss logo

25230620M11

SKiiP 25NAB066V1-M11

MiniSKiiP II 2, Slim lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)30 A
Voltage (V)600 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 10 kVATypical motor power 4,0 kW
VariantSlim lid and Wacker P12
Variant DescriptionThe SKiiP 25NAB066V1-M11 is a 600 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Slim Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-25nab066v1-m00-25230620m00">SKiiP 25NAB066V1-M00</a><a href="/products/p/skiip-25nab066v1-m01-25230620m01">SKiiP 25NAB066V1-M01</a><a href="/products/p/skiip-25nab066v1-m10-25230620m10">SKiiP 25NAB066V1-M10</a><a href="/products/p/skiip-25nab066v1-m11-25230620m11">SKiiP 25NAB066V1-M11</a><a href="/products/p/skiip-25nab066v1-m15-25230620m15">SKiiP 25NAB066V1-M15</a><a href="/products/p/skiip-25nab066v1-m20-25230620m20">SKiiP 25NAB066V1-M20</a><a href="/products/p/skiip-25nab066v1-m21-25230620m21">SKiiP 25NAB066V1-M21</a><a href="/products/p/skiip-25nab066v1-m25-25230620m25">SKiiP 25NAB066V1-M25</a>

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm