Semikron Danfoss logo

25231040M20

SKiiP 24NAC12T4V1-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originGermany
Current (A)35 A
Voltage (V)1200 V
TopologyCI
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid
Variant DescriptionThe SKiiP 24NAC12T4V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-24nac12t4v1-m15-25231040m15">SKiiP 24NAC12T4V1-M15</a><a href="/products/p/skiip-24nac12t4v1-m20-25231040m20">SKiiP 24NAC12T4V1-M20</a><a href="/products/p/skiip-24nac12t4v1-m25-25231040m25">SKiiP 24NAC12T4V1-M25</a><a href="/products/p/skiip-24nac12t4v1-m10-25231040m10">SKiiP 24NAC12T4V1-M10</a>