
25231910M01
SKiiP 24NAB176V1-M01
MiniSKiiP II 2, Wacker P12
25231910M01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 29 A |
| Voltage (V) | 1700 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SKiiP 24NAB176V1-M01 is a 1700 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-24nab176v1-m00-25231910m00">SKiiP 24NAB176V1-M00</a><a href="/products/p/skiip-24nab176v1-m01-25231910m01">SKiiP 24NAB176V1-M01</a><a href="/products/p/skiip-24nab176v1-m10-25231910m10">SKiiP 24NAB176V1-M10</a><a href="/products/p/skiip-24nab176v1-m20-25231910m20">SKiiP 24NAB176V1-M20</a><a href="/products/p/skiip-24nab176v1-m21-25231910m21">SKiiP 24NAB176V1-M21</a><a href="/products/p/skiip-24nab176v1-m25-25231910m25">SKiiP 24NAB176V1-M25</a><a href="/products/p/skiip-24nab176v1-m15-25231910m15">SKiiP 24NAB176V1-M15</a> |