Semikron Danfoss logo

25238100M15

SKiiP 24NAB12T4V2-M15

MiniSKiiP II 2, Slim lid and HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)35 A
Dimensions (LxWxH)59x52x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologyCIB
TypeMiniSKiiP II 2
Typical applicationsInverter up to 22 kVATypical motor power 11 kW
VariantSlim lid and HPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm