Semikron Danfoss logo

25231560M11

SKiiP 24NAB12T4V10-M11

MiniSKiiP II 2, Slim lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)35 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 22 kVATypical motor power 11 kW
VariantSlim lid and Wacker P12
Variant DescriptionThe SKiiP 24NAB12T4V10-M11 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness.
Variant Short DescriptionModule + Slim Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-24nab12t4v10-m00-25231560m00">SKiiP 24NAB12T4V10-M00</a><a href="/products/p/skiip-24nab12t4v10-m01-25231560m01">SKiiP 24NAB12T4V10-M01</a><a href="/products/p/skiip-24nab12t4v10-m10-25231560m10">SKiiP 24NAB12T4V10-M10</a><a href="/products/p/skiip-24nab12t4v10-m11-25231560m11">SKiiP 24NAB12T4V10-M11</a><a href="/products/p/skiip-24nab12t4v10-m15-25231560m15">SKiiP 24NAB12T4V10-M15</a><a href="/products/p/skiip-24nab12t4v10-m20-25231560m20">SKiiP 24NAB12T4V10-M20</a><a href="/products/p/skiip-24nab12t4v10-m21-25231560m21">SKiiP 24NAB12T4V10-M21</a>

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm