
25231420M05
SKiiP 24NAB12T4V1-M05
MiniSKiiP II 2, HPTP
25231420M05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 35 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Typical applications | Inverter up to 22 kVATypical motor power 11 kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SKiiP 24NAB12T4V1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-24nab12t4v1-m00-25231420m00">SKiiP 24NAB12T4V1-M00</a><a href="/products/p/skiip-24nab12t4v1-m01-25231420m01">SKiiP 24NAB12T4V1-M01</a><a href="/products/p/skiip-24nab12t4v1-m05-25231420m05">SKiiP 24NAB12T4V1-M05</a><a href="/products/p/skiip-24nab12t4v1-m10-25231420m10">SKiiP 24NAB12T4V1-M10</a><a href="/products/p/skiip-24nab12t4v1-m11-25231420m11">SKiiP 24NAB12T4V1-M11</a><a href="/products/p/skiip-24nab12t4v1-m15-25231420m15">SKiiP 24NAB12T4V1-M15</a><a href="/products/p/skiip-24nab12t4v1-m20-25231420m20">SKiiP 24NAB12T4V1-M20</a><a href="/products/p/skiip-24nab12t4v1-m21-25231420m21">SKiiP 24NAB12T4V1-M21</a><a href="/products/p/skiip-24nab12t4v1-m25-25231420m25">SKiiP 24NAB12T4V1-M25</a> |