Semikron Danfoss logo

25241214M20

SKiiP 24GB12T7V1-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)150 A
Dimensions (LxWxH)59x52x16
Features1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532NTC T-SensorHighly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 2
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm