
25241213M25
SKiiP 24GB12T4V1-M25
MiniSKiiP II 2, Standard lid and HPTP
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Germany |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | Trench 4 IGBTsUL recognised: File no. E63532NTC T-SensorHighly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technology |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | MiniSKiiP II 2 |
| Variant | Standard lid and HPTP |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |