Semikron Danfoss logo

25231970M20

SKiiP 24ACC12T7V1-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)35 A
Voltage (V)1200 V
TopologyTwelvepack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT T7
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.065 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid
Variant DescriptionThe SKiiP 24ACC12T7V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-24acc12t7v1-m01-25231970m01">SKiiP 24ACC12T7V1-M01</a><a href="/products/p/skiip-24acc12t7v1-m15-25231970m15">SKiiP 24ACC12T7V1-M15</a><a href="/products/p/skiip-24acc12t7v1-m20-25231970m20">SKiiP 24ACC12T7V1-M20</a><a href="/products/p/skiip-24acc12t7v1-m25-25231970m25">SKiiP 24ACC12T7V1-M25</a>