Semikron Danfoss logo

25231970M01

SKiiP 24ACC12T7V1-M01

MiniSKiiP II 2, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originGermany
Current (A)35 A
Voltage (V)1200 V
TopologyTwelvepack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT T7
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.065 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 24ACC12T7V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-24acc12t7v1-m01-25231970m01">SKiiP 24ACC12T7V1-M01</a><a href="/products/p/skiip-24acc12t7v1-m15-25231970m15">SKiiP 24ACC12T7V1-M15</a><a href="/products/p/skiip-24acc12t7v1-m20-25231970m20">SKiiP 24ACC12T7V1-M20</a><a href="/products/p/skiip-24acc12t7v1-m25-25231970m25">SKiiP 24ACC12T7V1-M25</a>