
25231520M11
SKiiP 24ACC12T4V10-M11
MiniSKiiP II 2, Slim lid and Wacker P12
25231520M11
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | SlovakiaGermany |
| Current (A) | 35 A |
| Voltage (V) | 1200 V |
| Topology | Twelvepack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Typical applications | 4Q inverters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and Wacker P12 |
| Variant Description | The SKiiP 24ACC12T4V10-M11 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness. |
| Variant Short Description | Module + Slim Pressure Lid + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-24acc12t4v10-m00-25231520m00">SKiiP 24ACC12T4V10-M00</a><a href="/products/p/skiip-24acc12t4v10-m01-25231520m01">SKiiP 24ACC12T4V10-M01</a><a href="/products/p/skiip-24acc12t4v10-m10-25231520m10">SKiiP 24ACC12T4V10-M10</a><a href="/products/p/skiip-24acc12t4v10-m11-25231520m11">SKiiP 24ACC12T4V10-M11</a><a href="/products/p/skiip-24acc12t4v10-m15-25231520m15">SKiiP 24ACC12T4V10-M15</a><a href="/products/p/skiip-24acc12t4v10-m20-25231520m20">SKiiP 24ACC12T4V10-M20</a><a href="/products/p/skiip-24acc12t4v10-m21-25231520m21">SKiiP 24ACC12T4V10-M21</a><a href="/products/p/skiip-24acc12t4v10-m25-25231520m25">SKiiP 24ACC12T4V10-M25</a> |