
25232160M20
SKiiP 24AC12T7V1-M20
MiniSKiiP II 2, Standard lid
25232160M20
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | ChinaGermany |
| Current (A) | 35 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid |
| Variant Description | The SKiiP 24AC12T7V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Variants | <a href="/products/p/skiip-24ac12t7v1-m01-25232160m01">SKiiP 24AC12T7V1-M01</a><a href="/products/p/skiip-24ac12t7v1-m05-25232160m05">SKiiP 24AC12T7V1-M05</a><a href="/products/p/skiip-24ac12t7v1-m15-25232160m15">SKiiP 24AC12T7V1-M15</a><a href="/products/p/skiip-24ac12t7v1-m20-25232160m20">SKiiP 24AC12T7V1-M20</a><a href="/products/p/skiip-24ac12t7v1-m25-25232160m25">SKiiP 24AC12T7V1-M25</a> |