Semikron Danfoss logo

25233620M01

SKiiP 24AC12RAV1-M01

MiniSKiiP II 2, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakiaGermany
Current (A)35 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyRGA
Features1200V RGA IGBTRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 24AC12RAV1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-24ac12rav1-m01-25233620m01">SKiiP 24AC12RAV1-M01</a><a href="/products/p/skiip-24ac12rav1-m20-25233620m20">SKiiP 24AC12RAV1-M20</a><a href="/products/p/skiip-24ac12rav1-m25-25233620m25">SKiiP 24AC12RAV1-M25</a>