Semikron Danfoss logo

25231860M15

SKiiP 23NAB12T7V1-M15

MiniSKiiP II 2, Slim lid and HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)25 A
Dimensions (LxWxH)59x52x16
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyCIB
TypeMiniSKiiP II 2
VariantSlim lid and HPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm