
25231540M25
SKiiP 23NAB12T4V10-M25
MiniSKiiP II 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Germany |
Current (A) | 25 A |
Dimensions (LxWxH) | 59x52x16 |
Features | Trench 4 IGBTsUL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology |
Housing | MiniSKiiP II 2 |
Product Status | In Production |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | CIB |
Type | MiniSKiiP II 2 |
Typical applications | Inverter up to 14 kVATypical motor power 7,5 kW |
Variant | Standard lid and HPTP |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |